Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0149.24008 |
K0149.240082 |
K0149.25010 |
K0149.250102 |
K0149.26312 |
K0149.263122 |
K0149.28016 |
K0149.280162 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (φ) | Surface finish body (mm) | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 | |
---|---|---|---|---|---|---|---|---|---|---|
5.52 € | 1 | 4 Days | 40 | tumbled | 8 | 14 | 25 | 13 | ||
9.41 € | 1 | 4 Days | 40 | polished | 8 | 14 | 25 | 13 | ||
6.90 € | 1 | 4 Days | 50 | tumbled | 10 | 18 | 32 | 17 | ||
11.50 € | 1 | 4 Days | 50 | polished | 10 | 18 | 32 | 17 | ||
8.75 € | 1 | 4 Days | 63 | tumbled | 12 | 20 | 40 | 21 | ||
12.71 € | 1 | 4 Days | 63 | polished | 12 | 20 | 40 | 21 | ||
11.50 € | 1 | 4 Days | 80 | tumbled | 16 | 25 | 50 | 25 | ||
19.11 € | 1 | 4 Days | 80 | polished | 16 | 25 | 50 | 25 |
Loading...
Main Body Material | Aluminum | Form(mm) | B |
---|
Configure
Basic Attributes
Outside diameter(φ)
Surface finish body(mm)
D=bore(mm)
D2(mm)
H=Height(mm)
H3
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes