Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | Colour Cap (mm) | D8 (mm) | H=Height (mm) | H3 | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.54 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 10 | ||
0.54 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 15 | ||
0.54 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 20 | ||
0.55 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 25 | ||
0.55 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 30 | ||
0.59 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 35 | ||
0.60 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 40 | ||
0.62 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 45 | ||
0.63 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 50 | ||
0.68 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 60 | ||
0.54 € | 1 | 4 Days | M5 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 10 | ||
0.54 € | 1 | 4 Days | M5 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 15 | ||
0.54 € | 1 | 4 Days | M5 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 20 | ||
0.55 € | 1 | 4 Days | M5 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 25 | ||
0.55 € | 1 | 4 Days | M5 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 30 | ||
0.59 € | 1 | 4 Days | M5 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 35 | ||
0.60 € | 1 | 4 Days | M5 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 40 | ||
0.62 € | 1 | 4 Days | M5 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 45 | ||
0.63 € | 1 | 4 Days | M5 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 50 | ||
0.68 € | 1 | 4 Days | M5 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 60 | ||
0.54 € | 1 | 4 Days | M5 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 10 | ||
0.54 € | 1 | 4 Days | M5 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 15 | ||
0.54 € | 1 | 4 Days | M5 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 20 | ||
0.55 € | 1 | 4 Days | M5 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 25 | ||
0.55 € | 1 | 4 Days | M5 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 30 | ||
0.59 € | 1 | 4 Days | M5 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 35 | ||
0.60 € | 1 | 4 Days | M5 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 40 | ||
0.62 € | 1 | 4 Days | M5 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 45 | ||
0.63 € | 1 | 4 Days | M5 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 50 | ||
0.68 € | 1 | 4 Days | M5 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 60 | ||
0.54 € | 1 | 4 Days | M5 | 25 | jet black | 12 | 16 | 8 | 10 | ||
0.54 € | 1 | 4 Days | M5 | 25 | jet black | 12 | 16 | 8 | 15 | ||
0.54 € | 1 | 4 Days | M5 | 25 | jet black | 12 | 16 | 8 | 20 | ||
0.55 € | 1 | 4 Days | M5 | 25 | jet black | 12 | 16 | 8 | 25 | ||
0.55 € | 1 | 4 Days | M5 | 25 | jet black | 12 | 16 | 8 | 30 | ||
0.59 € | 1 | 4 Days | M5 | 25 | jet black | 12 | 16 | 8 | 35 | ||
0.60 € | 1 | 4 Days | M5 | 25 | jet black | 12 | 16 | 8 | 40 | ||
0.62 € | 1 | 4 Days | M5 | 25 | jet black | 12 | 16 | 8 | 45 | ||
0.63 € | 1 | 4 Days | M5 | 25 | jet black | 12 | 16 | 8 | 50 | ||
0.68 € | 1 | 4 Days | M5 | 25 | jet black | 12 | 16 | 8 | 60 | ||
0.66 € | 1 | 4 Days | M6 | 32 | jet black | 14 | 20 | 10 | 10 | ||
0.66 € | 1 | 4 Days | M6 | 32 | jet black | 14 | 20 | 10 | 15 | ||
0.66 € | 1 | 4 Days | M6 | 32 | jet black | 14 | 20 | 10 | 20 | ||
0.67 € | 1 | 4 Days | M6 | 32 | jet black | 14 | 20 | 10 | 25 | ||
0.67 € | 1 | 4 Days | M6 | 32 | jet black | 14 | 20 | 10 | 30 | ||
0.68 € | 1 | 4 Days | M6 | 32 | jet black | 14 | 20 | 10 | 35 | ||
0.69 € | 1 | 4 Days | M6 | 32 | jet black | 14 | 20 | 10 | 40 | ||
0.71 € | 1 | 4 Days | M6 | 32 | jet black | 14 | 20 | 10 | 45 | ||
0.72 € | 1 | 4 Days | M6 | 32 | jet black | 14 | 20 | 10 | 50 | ||
0.79 € | 1 | 4 Days | M6 | 32 | jet black | 14 | 20 | 10 | 60 | ||
0.54 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 10 | ||
0.54 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 15 | ||
0.54 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 20 | ||
0.55 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 25 | ||
0.55 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 30 | ||
0.59 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 35 | ||
0.60 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 40 | ||
0.62 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 45 | ||
0.63 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 50 | ||
0.68 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 60 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Main colour(mm) | black | Form(mm) | L |
Configure
Basic Attributes
Thread
Outside diameter(φ)
Colour Cap(mm)
D8(mm)
H=Height(mm)
H3
L=thread length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes