T-grips, with internal thread (K0181) (Part Numbers - CAD Download)

T-grips, with internal thread (K0181)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Advantage: high manual tightening forces

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0181.17006
K0181.17008
K0181.17010
K0181.18008
K0181.18010
K0181.19010
K0181.19012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

2.70 €

1 4 Days M6702219.638.820.212

2.70 €

1 4 Days M8702219.638.820.214

2.93 €

1 4 Days M10702219.638.820.214

3.53 €

1 4 Days M8802522.3442314

3.70 €

1 4 Days M10802522.3442322

4.38 €

1 4 Days M1090282549.62622

4.59 €

1 4 Days M1290282549.62621

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Component material(mm) Steel
Component colour(mm) galvanised Main colour(mm) high-polish finish black Form(mm) K

Tech Support