Wing grips "Miniwing" with internal thread (K0274) (Part Numbers - CAD Download)

Wing grips "Miniwing" with internal thread (K0274)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Finger-specific ergonomics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0274.0004
K0274.0005
K0274.0006
K0274.004
K0274.005
K0274.006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Steel code Component material
(mm)
Component colour
(mm)
T=thread depth
(mm)

1.05 €

1 4 Days M41.4305Stainless steelbright6

1.05 €

1 4 Days M51.4305Stainless steelbright7.5

1.05 €

1 4 Days M61.4305Stainless steelbright9

0.62 €

1 4 Days M4-Brass-6

0.62 €

1 4 Days M5-Brass-7.5

0.62 €

1 4 Days M6-Brass-9

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) K Form-Type(mm) with internal thread A=Handle length(mm) 28
B=Width(mm) 13 H=Height(mm) 15

Tech Support