Wing grips with external thread (K0783) (Part Numbers - CAD Download)

Wing grips with external thread (K0783)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Temperature resistance from -50 °C to 130 °C

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0783.25006X15
K0783.26008X20
K0783.27510X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread A=Handle length
(mm)
B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.05 €

1 4 Days M651151525.59.515

3.50 €

1 4 Days M861.518183111.520

3.93 €

1 4 Days M1076222238.514.520

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Component colour(mm) galvanised Main colour(mm) black Form(mm) L

Tech Support