Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1368.510X10000 |
K1368.510X2000 |
K1368.510X20000 |
K1368.510X5000 |
K1368.510X50000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | |
---|---|---|---|---|---|
46.81 € | 1 | 4 Days | 10000 | ||
11.05 € | 1 | 4 Days | 2000 | ||
91.49 € | 1 | 4 Days | 20000 | ||
24.47 € | 1 | 4 Days | 5000 | ||
225.55 € | 1 | 4 Days | 50000 |
Loading...
Main material | PVC | Component material | EPDM | Main colour | black |
---|---|---|---|---|---|
Form | F | Clamping range(mm) | 1.0-2.0 | Minimum bend radius(mm) | A=20 B=15 C=30 D=30 |
B=Width(mm) | 7 | B1(mm) | 9 | H=Height(mm) | 10 |