Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0093.2500
Part Number
|
---|
K0093.2500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air consumption per cycle (dm³) | Strokes per min. at 6 bar (mm) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | B (mm) | B1 (mm) | C1 (mm) | D (mm) | D1 (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | M (mm) | R | Travel S (mm) | Clamping force F1 (N) | Retaining force F2 (N) | Thrust rod extended / Clamping force F1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
589.74 € | 1 | 4 Days | 0.60 | 45 | 475 | 12 | 45 | 45 | 96 | 54 | 26 | 10.3 | 25 | 96 | 577 | 102 | 60 | M12 | G1/4 | 50 | 14500 | 25000 | 5mm/1400N, 10mm/1600N, 15mm/1750N, 20mm/2000N, 25mm/2100N, 30mm/2450N, |
Loading...
Main material | Steel | Form | A | Operating pressure(bar) | 2 - 6 |
---|
This page is Pneumatic push-pull clamps (K0093), part number K0093.2500.
You can find the detail information about specifications and dimensions on part number K0093.2500.
Configure
Basic Attributes
Type
Air consumption per cycle(dm³)
Strokes per min. at 6 bar(mm)
A(mm)
A1(mm)
A2(mm)
A3(mm)
B(mm)
B1(mm)
C1(mm)
D(mm)
D1(mm)
H(mm)
L(mm)
L1(mm)
L2(mm)
M(mm)
R
Travel S(mm)
Clamping force F1(N)
Retaining force F2(N)
Thrust rod extended / Clamping force F1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0093.0600 |
K0093.1200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air consumption per cycle (dm³) | Strokes per min. at 6 bar (mm) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | B (mm) | B1 (mm) | C1 (mm) | D (mm) | D1 (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | M (mm) | R | Travel S (mm) | Clamping force F1 (N) | Retaining force F2 (N) | Thrust rod extended / Clamping force F1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
275.69 € | 1 | 4 Days | 0.09 | 60 | 290 | 25 | 36.5 | - | 59 | 33.4 | 14.5 | 5.5 | 14 | 53 | 325 | 41 | 30 | M8 | G1/8 | 25 | - | 6000 | 5mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N, | ||
361.69 € | 1 | 4 Days | 0.28 | 50 | 380 | 8 | 35 | 41 | 76 | 41 | 21 | 8.5 | 20 | 75 | 435 | 55 | 40 | M10 | G1/8 | 32 | 11500 | 12000 | 5mm/1200N, 10mm/1400N, 15mm/1650N, 20mm/1950N, 25mm/2300N, 27mm/2550N, |