Pneumatic push-pull clamps (K0093) (Part Numbers - CAD Download)

Pneumatic push-pull clamps (K0093)
· Pneumatic clamps are used as assembly and workholding fixtures

· Application sectors: machine construction, metal processing, woodworking, plastics industry

· Double-acting without end position damping

· Compact design

· Automatable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0093.0600
K0093.1200
K0093.2500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air consumption per cycle
(dm³)
Strokes per min. at 6 bar
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
C1
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M R Travel S
(mm)
Clamping force F1
(N)
Retaining force F2
(N)
Thrust rod extended / Clamping force

275.69 €

1 4 Days 0.09602902536.5-5933.414.55.514533254130M8G1/825-60005mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N,

361.69 €

1 4 Days 0.2850380835417641218.520754355540M10G1/83211500120005mm/1200N, 10mm/1400N, 15mm/1650N, 20mm/1950N, 25mm/2300N, 27mm/2550N,

589.74 €

1 4 Days 0.604547512454596542610.3259657710260M12G1/45014500250005mm/1400N, 10mm/1600N, 15mm/1750N, 20mm/2000N, 25mm/2100N, 30mm/2450N,

Loading...

  1. 1

Basic information

Main material Steel Form A Operating pressure(bar) 2 - 6

Tech Support