Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0870.08X80
Part Number
|
---|
K0870.08X80 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Length L (mm) | Surface finish body | SW=key width (mm) | E (mm) | Main colour | K (mm) | Grade | B=Thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.51 € | 1 | 4 Days | 8 | 80 | bright | 13 | 14.38 | black | 5.3 | 8.8 | 22 |
Loading...
Material | Steel |
---|
This page is Hexagon head bolts DIN 931/DIN EN ISO 4014/DIN EN 24014, steel (K0870), part number K0870.08X80.
You can find the detail information about specifications and dimensions on part number K0870.08X80.
Configure
Basic Attributes
Type
D=thread (M)
Length L (mm)
Surface finish body
SW=key width(mm)
E(mm)
Main colour
K(mm)
Grade
B=Thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0870.04X40 |
K0870.04X45 |
K0870.04X50 |
K0870.10X100 |
K0870.10X40 |
K0870.10X45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | Length L (mm) | Surface finish body | SW=key width (mm) | E (mm) | Main colour | K (mm) | Grade | B=Thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.35 € | 1 | 4 Days | 4 | 40 | bright | 7 | 7.66 | black | 2.8 | 8.8 | 14 | ||
0.35 € | 1 | 4 Days | 4 | 45 | bright | 7 | 7.66 | black | 2.8 | 8.8 | 14 | ||
0.36 € | 1 | 4 Days | 4 | 50 | bright | 7 | 7.66 | black | 2.8 | 8.8 | 14 | ||
0.77 € | 1 | 4 Days | 10 | 100 | bright | 17 | 18.9 | black | 6.4 | 8.8 | 26 | ||
0.38 € | 1 | 4 Days | 10 | 40 | bright | 17 | 18.9 | black | 6.4 | 8.8 | 26 | ||
0.43 € | 1 | 4 Days | 10 | 45 | bright | 17 | 18.9 | black | 6.4 | 8.8 | 26 |