Hexagon head bolts DIN 931/DIN EN ISO 4014/DIN EN 24014, steel (K0870) (Part Numbers - CAD Download)

Hexagon head bolts DIN 931/DIN EN ISO 4014/DIN EN 24014, steel (K0870)
[Specifications]
・Material: Steel
・D=thread (M): 4-20
・Length L (mm): 25-120
・Grade 8.8, 10.9 or 12.9
・Surface finish body: Bright (black) or electro zinc-plated
・DIN 931/DIN EN ISO 4014/DIN EN 24014

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0870.04X25
K0870.04X30
K0870.04X35
K0870.04X40
K0870.04X45
K0870.04X50
K0870.05X25
K0870.05X30
K0870.05X35
K0870.05X40
K0870.05X45
K0870.05X50
K0870.05X60
K0870.06X30
K0870.06X35
K0870.06X40
K0870.06X45
K0870.06X50
K0870.06X60
K0870.06X70
K0870.08X35
K0870.08X40
K0870.08X45
K0870.08X50
K0870.08X60
K0870.08X70
K0870.08X80
K0870.10X40
K0870.10X45
K0870.10X50
K0870.10X60
K0870.10X70
K0870.10X80
K0870.10X90
K0870.10X100
K0870.12X45
K0870.12X50
K0870.12X60
K0870.12X70
K0870.12X80
K0870.12X90
K0870.12X100
K0870.12X110
K0870.12X120
K0870.16X60
K0870.16X70
K0870.16X80
K0870.16X90
K0870.16X100
K0870.16X110
K0870.16X120
K0870.20X70
K0870.20X80
K0870.20X90
K0870.20X100
K0870.20X110
K0870.20X120
K0870.210X40
K0870.210X45
K0870.210X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Surface finish body SW=key width
(mm)
E
(mm)
Main colour K
(mm)
Grade B=Thread length
(mm)

0.28 €

1 4 Days 425bright77.66black2.88.814

0.28 €

1 4 Days 430bright77.66black2.88.814

0.35 €

1 4 Days 435bright77.66black2.88.814

0.35 €

1 4 Days 440bright77.66black2.88.814

0.35 €

1 4 Days 445bright77.66black2.88.814

0.36 €

1 4 Days 450bright77.66black2.88.814

0.28 €

1 4 Days 525bright88.79black3.58.816

0.28 €

1 4 Days 530bright88.79black3.58.816

0.35 €

1 4 Days 535bright88.79black3.58.816

0.35 €

1 4 Days 540bright88.79black3.58.816

0.35 €

1 4 Days 545bright88.79black3.58.816

0.36 €

1 4 Days 550bright88.79black3.58.816

0.38 €

1 4 Days 560bright88.79black3.58.816

0.13 €

1 4 Days 630bright1011.05black48.818

0.13 €

1 4 Days 635bright1011.05black48.818

0.14 €

1 4 Days 640bright1011.05black48.818

0.14 €

1 4 Days 645bright1011.05black48.818

0.20 €

1 4 Days 650bright1011.05black48.818

0.35 €

1 4 Days 660bright1011.05black48.818

0.45 €

1 4 Days 670bright1011.05black48.818

0.28 €

1 4 Days 835bright1314.38black5.38.822

0.28 €

1 4 Days 840bright1314.38black5.38.822

0.28 €

1 4 Days 845bright1314.38black5.38.822

0.35 €

1 4 Days 850bright1314.38black5.38.822

0.35 €

1 4 Days 860bright1314.38black5.38.822

0.38 €

1 4 Days 870bright1314.38black5.38.822

0.51 €

1 4 Days 880bright1314.38black5.38.822

0.38 €

1 4 Days 1040bright1718.9black6.48.826

0.43 €

1 4 Days 1045bright1718.9black6.48.826

0.45 €

1 4 Days 1050bright1718.9black6.48.826

0.45 €

1 4 Days 1060bright1718.9black6.48.826

0.54 €

1 4 Days 1070bright1718.9black6.48.826

0.56 €

1 4 Days 1080bright1718.9black6.48.826

0.69 €

1 4 Days 1090bright1718.9black6.48.826

0.77 €

1 4 Days 10100bright1718.9black6.48.826

0.56 €

1 4 Days 1245bright1921.1black7.58.830

0.59 €

1 4 Days 1250bright1921.1black7.58.830

0.61 €

1 4 Days 1260bright1921.1black7.58.830

0.69 €

1 4 Days 1270bright1921.1black7.58.830

0.69 €

1 4 Days 1280bright1921.1black7.58.830

0.79 €

1 4 Days 1290bright1921.1black7.58.830

0.92 €

1 4 Days 12100bright1921.1black7.58.830

1.09 €

1 4 Days 12110bright1921.1black7.58.830

1.16 €

1 4 Days 12120bright1921.1black7.58.830

0.94 €

1 4 Days 1660bright2426.75black108.838

0.97 €

1 4 Days 1670bright2426.75black108.838

1.00 €

1 4 Days 1680bright2426.75black108.838

1.00 €

1 4 Days 1690bright2426.75black108.838

1.21 €

1 4 Days 16100bright2426.75black108.838

1.41 €

1 4 Days 16110bright2426.75black108.838

2.10 €

1 4 Days 16120bright2426.75black108.838

1.36 €

1 4 Days 2070bright3033.53black12.58.846

1.45 €

1 4 Days 2080bright3033.53black12.58.846

2.01 €

1 4 Days 2090bright3033.53black12.58.846

2.07 €

1 4 Days 20100bright3033.53black12.58.846

3.04 €

1 4 Days 20110bright3033.53black12.58.846

3.19 €

1 4 Days 20120bright3033.53black12.58.846

0.75 €

1 4 Days 1040bright1718.9black6.412.926

0.83 €

1 4 Days 1045bright1718.9black6.412.926

0.90 €

1 4 Days 1050bright1718.9black6.412.926

Loading...

Basic information

Material Steel

Tech Support