Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0870.420X100
Part Number
|
---|
K0870.420X100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Length L (mm) | Surface finish body | SW=key width (mm) | E (mm) | Main colour | K (mm) | Grade | B=Thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.14 € | 1 | 4 Days | 20 | 100 | galvanised | 30 | 33.53 | silver | 12.5 | 8.8 | 46 |
Loading...
Material | Steel |
---|
This page is Hexagon head bolts DIN 931/DIN EN ISO 4014/DIN EN 24014, steel (K0870), part number K0870.420X100.
You can find the detail information about specifications and dimensions on part number K0870.420X100.
Configure
Basic Attributes
Type
D=thread (M)
Length L (mm)
Surface finish body
SW=key width(mm)
E(mm)
Main colour
K(mm)
Grade
B=Thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0870.04X40 |
K0870.04X45 |
K0870.04X50 |
K0870.420X110 |
K0870.420X120 |
K0870.420X70 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | Length L (mm) | Surface finish body | SW=key width (mm) | E (mm) | Main colour | K (mm) | Grade | B=Thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.35 € | 1 | 4 Days | 4 | 40 | bright | 7 | 7.66 | black | 2.8 | 8.8 | 14 | ||
0.35 € | 1 | 4 Days | 4 | 45 | bright | 7 | 7.66 | black | 2.8 | 8.8 | 14 | ||
0.36 € | 1 | 4 Days | 4 | 50 | bright | 7 | 7.66 | black | 2.8 | 8.8 | 14 | ||
3.12 € | 1 | 4 Days | 20 | 110 | galvanised | 30 | 33.53 | silver | 12.5 | 8.8 | 46 | ||
3.25 € | 1 | 4 Days | 20 | 120 | galvanised | 30 | 33.53 | silver | 12.5 | 8.8 | 46 | ||
1.43 € | 1 | 4 Days | 20 | 70 | galvanised | 30 | 33.53 | silver | 12.5 | 8.8 | 46 |