Oil level gauges, Form A, without thermometer (K0444) (Part Numbers - CAD Download)

Oil level gauges, Form A, without thermometer (K0444)
· Application sectors: machine, container and vehicle construction

· High mechanical strength

· Ageing resistant

· Temperature resistant to 100°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0444.107610
K0444.107612
K0444.112710
K0444.112712
K0444.125412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)

14.11 €

1 4 Days 31M1024.520107763937

14.11 €

1 4 Days 31M1224.520107763937

18.79 €

1 4 Days 31M1024.5201561279080

18.79 €

1 4 Days 31M1224.5201561279080

37.66 €

1 4 Days 34M123317286254200178

Loading...

  1. 1

Basic information

Main material Steel Form A Number of fastening screws 2

Tech Support