Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | Main colour | D1=Thread | D2 (mm) | G=Thread | L=Length (mm) | SW (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.13 € | 1 | 4 Days | Steel | - | black | M3 | 2 | M3 | 5 | 1.5 | 1.2 | ||
0.13 € | 1 | 4 Days | Steel | - | black | M3 | 2 | M3 | 6 | 1.5 | 1.2 | ||
0.13 € | 1 | 4 Days | Steel | - | black | M3 | 2 | M3 | 8 | 1.5 | 1.2 | ||
0.16 € | 1 | 4 Days | Steel | - | black | M3 | 2 | M3 | 10 | 1.5 | 1.2 | ||
0.16 € | 1 | 4 Days | Steel | - | black | M3 | 2 | M3 | 12 | 1.5 | 1.2 | ||
0.16 € | 1 | 4 Days | Steel | - | black | M3 | 2 | M3 | 16 | 1.5 | 1.2 | ||
0.35 € | 1 | 4 Days | Steel | - | black | M3 | 2 | M3 | 20 | 1.5 | 1.2 | ||
0.13 € | 1 | 4 Days | Steel | - | black | M4 | 2.5 | M4 | 5 | 2 | - | ||
0.13 € | 1 | 4 Days | Steel | - | black | M4 | 2.5 | M4 | 6 | 2 | 1.5 | ||
0.13 € | 1 | 4 Days | Steel | - | black | M4 | 2.5 | M4 | 8 | 2 | 1.5 | ||
0.13 € | 1 | 4 Days | Steel | - | black | M4 | 2.5 | M4 | 10 | 2 | 1.5 | ||
0.13 € | 1 | 4 Days | Steel | - | black | M4 | 2.5 | M4 | 12 | 2 | 1.5 | ||
0.16 € | 1 | 4 Days | Steel | - | black | M4 | 2.5 | M4 | 16 | 2 | 1.5 | ||
0.28 € | 1 | 4 Days | Steel | - | black | M4 | 2.5 | M4 | 20 | 2 | 1.5 | ||
0.35 € | 1 | 4 Days | Steel | - | black | M4 | 2.5 | M4 | 25 | 2 | 1.5 | ||
0.13 € | 1 | 4 Days | Steel | - | black | M5 | 3.5 | M5 | 5 | 2.5 | - | ||
0.13 € | 1 | 4 Days | Steel | - | black | M5 | 3.5 | M5 | 6 | 2.5 | 2 | ||
0.13 € | 1 | 4 Days | Steel | - | black | M5 | 3.5 | M5 | 8 | 2.5 | 2 | ||
0.13 € | 1 | 4 Days | Steel | - | black | M5 | 3.5 | M5 | 10 | 2.5 | 2 | ||
0.13 € | 1 | 4 Days | Steel | - | black | M5 | 3.5 | M5 | 12 | 2.5 | 2 | ||
0.16 € | 1 | 4 Days | Steel | - | black | M5 | 3.5 | M5 | 16 | 2.5 | 2 | ||
0.28 € | 1 | 4 Days | Steel | - | black | M5 | 3.5 | M5 | 20 | 2.5 | 2 | ||
0.36 € | 1 | 4 Days | Steel | - | black | M5 | 3.5 | M5 | 25 | 2.5 | 2 | ||
0.40 € | 1 | 4 Days | Steel | - | black | M5 | 3.5 | M5 | 30 | 2.5 | 2 | ||
0.13 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 6 | 3 | 2 | ||
0.13 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 8 | 3 | 2 | ||
0.16 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 10 | 3 | 2 | ||
0.16 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 12 | 3 | 2 | ||
0.28 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 16 | 3 | 2 | ||
0.35 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 20 | 3 | 2 | ||
0.38 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 25 | 3 | 2 | ||
0.43 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 30 | 3 | 2 | ||
0.51 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 35 | 3 | 2 | ||
0.56 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 40 | 3 | 2 | ||
0.61 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 45 | 3 | 2 | ||
0.69 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 50 | 3 | 2 | ||
0.71 € | 1 | 4 Days | Steel | - | black | M6 | 4 | M6 | 60 | 3 | 2 | ||
0.16 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 8 | 4 | 3 | ||
0.16 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 10 | 4 | 3 | ||
0.16 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 12 | 4 | 3 | ||
0.35 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 16 | 4 | 3 | ||
0.36 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 20 | 4 | 3 | ||
0.43 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 25 | 4 | 3 | ||
0.72 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 30 | 4 | 3 | ||
0.54 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 35 | 4 | 3 | ||
0.66 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 40 | 4 | 3 | ||
0.71 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 45 | 4 | 3 | ||
0.77 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 50 | 4 | 3 | ||
0.93 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 60 | 4 | 3 | ||
1.00 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 70 | 4 | 3 | ||
1.00 € | 1 | 4 Days | Steel | - | black | M8 | 5.5 | M8 | 80 | 4 | 3 | ||
0.35 € | 1 | 4 Days | Steel | - | black | M10 | 7 | M10 | 10 | 5 | 6 | ||
0.35 € | 1 | 4 Days | Steel | - | black | M10 | 7 | M10 | 12 | 5 | 6 | ||
0.36 € | 1 | 4 Days | Steel | - | black | M10 | 7 | M10 | 16 | 5 | 6 | ||
0.43 € | 1 | 4 Days | Steel | - | black | M10 | 7 | M10 | 20 | 5 | 6 | ||
0.54 € | 1 | 4 Days | Steel | - | black | M10 | 7 | M10 | 25 | 5 | 6 | ||
0.56 € | 1 | 4 Days | Steel | - | black | M10 | 7 | M10 | 30 | 5 | 6 | ||
0.61 € | 1 | 4 Days | Steel | - | black | M10 | 7 | M10 | 35 | 5 | 6 | ||
0.72 € | 1 | 4 Days | Steel | - | black | M10 | 7 | M10 | 40 | 5 | 6 | ||
0.93 € | 1 | 4 Days | Steel | - | black | M10 | 7 | M10 | 45 | 5 | 6 |
Loading...
Configure
Basic Attributes
Main material
Surface finish body
Main colour
D1=Thread
D2(mm)
G=Thread
L=Length(mm)
SW(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes