Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0689.06X52 |
K0689.08X63 |
K0689.10X84 |
K0689.12X104 |
K0689.14X105 |
K0689.16X130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | D1 (mm) | H (mm) | L=thread length (mm) | S (mm) | F max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|
4.47 € | 1 | 4 Days | M6 | 12 | 7 | 52 | 2.5 | 1 | ||
4.76 € | 1 | 4 Days | M8 | 16 | 9 | 63 | 4 | 2.3 | ||
5.61 € | 1 | 4 Days | M10 | 20 | 11 | 84 | 5 | 3.5 | ||
7.25 € | 1 | 4 Days | M12 | 25 | 13 | 104 | 6 | 4.6 | ||
11.67 € | 1 | 4 Days | M14 | 28 | 14 | 105 | 6 | 5 | ||
11.67 € | 1 | 4 Days | M16 | 32 | 15 | 130 | 7 | 6 |
Loading...
Thread Material | Steel |
---|
Configure
Basic Attributes
D=thread(mm)
D1(mm)
H(mm)
L=thread length(mm)
S(mm)
F max.(kN)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes