Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1734.1119 |
K1734.2119 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component material | |
---|---|---|---|---|---|
111.48 € | 1 | 4 Days | Ball stainless steel | ||
111.48 € | 1 | 4 Days | Ball Polyamide |
Loading...
D1=Outside diameter(Ø) | 63 | Ball Dia. (DK)(Ø) | 19 | Main material | Steel |
---|---|---|---|---|---|
Form | A | Form-Type | with clamping | A(mm) | 48 |
D=Diameter(mm) | 50 | D2(mm) | 6.5 | H=Height(mm) | 25 |
H1(mm) | 2 | Max load (ball on top)(kg) | 120 | Max load (ball under)(kg) | 80 |