Ball transfer units with stud (K1322) (Part Numbers - CAD Download)

Ball transfer units with stud (K1322)
· Application sectors: machine construction, logistics, material handling, metrology

· High stability

· High permissible load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1322.190820
K1322.190835
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
L=Thread length
(mm)

20.26 €

1 4 Days 50.220

20.26 €

1 4 Days 75.245

Loading...

  1. 1

Basic information

Allowable Load(N) 250 D1=Outside diameter(Ø) 32.1 Ball Dia. (DK)(Ø) 19
Main material Stainless steel Steel code 1.4021 Surface finish body bright
Component material Stainless steel Surface finish component bright D=Diameter(mm) 25.4
D2(mm) M8 H1=Height(mm) 4.7 Tightening torque of screws(Nm) 15

Tech Support