Press-in plugs with dipstick, Form C, with vent and air filter (K0462) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0462.33018

Part Number
K0462.33018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.70 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Thermoplastic Form C D=outside diameter(mm) 30
D1(mm) 18 D2(mm) 23 drill-Ø Tolerance D1(mm) +0.1
L(mm) 14 L1(mm) 14 S min.(mm) 8

This page is Press-in plugs with dipstick, Form C, with vent and air filter (K0462), part number K0462.33018.
You can find the detail information about specifications and dimensions on part number K0462.33018.

Tech Support