Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0293.316
Main material | Tool steel | Surface finish body | hardened and ground | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | B |
This page is Cylindrical locating pins, Form B (K0293), part number K0293.316.
You can find the detail information about specifications and dimensions on part number K0293.316.
Configure
Basic Attributes
Type
Version 1
D1=Outside diameter(mm)
D2=Pin diameter(mm)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0293.210 |
K0293.212 |
K0293.216 |
K0293.220 |
K0293.320 |
K0293.325 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 1 | D1=Outside diameter (mm) | D2=Pin diameter (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.62 € | 1 | 4 Days | short | 10 | 6 | 10 | 9 | 1.6 | 6 | 0.02 | ||
8.18 € | 1 | 4 Days | short | 12 | 6 | 10 | 9 | 1.6 | 6 | 0.02 | ||
9.73 € | 1 | 4 Days | short | 16 | 8 | 13 | 12 | 2 | 8 | 0.04 | ||
12.36 € | 1 | 4 Days | short | 20 | 12 | 15 | 18 | 2 | 9 | 0.04 | ||
12.95 € | 1 | 4 Days | long | 20 | 12 | 25 | 18 | 2 | 9 | 0.04 | ||
14.82 € | 1 | 4 Days | long | 25 | 12 | 25 | 18 | 2.5 | 9 | 0.04 |