Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0350.082
Part Number
|
---|
K0350.082 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Material (mount surface / support surface) | A (mm) | B (mm) | C= diameter (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J | K (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.93 € | 1 | 4 Days | Tool steel | Steel | 8 | 8 | 8 | 10 | 8 | 2 | M3 | 6 | R 2 | 1.9 |
Loading...
Form | C |
---|
This page is Locating pins with flattened ball-end Form C (K0350), part number K0350.082.
You can find the detail information about specifications and dimensions on part number K0350.082.
Configure
Basic Attributes
Type
Main material
Material (mount surface / support surface)
A(mm)
B(mm)
C= diameter(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
J
K(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0350.052 |
K0350.062 |
K0350.102 |
K0350.122 |
K0350.142 |
K0350.162 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Material (mount surface / support surface) | A (mm) | B (mm) | C= diameter (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J | K (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.49 € | 1 | 4 Days | Tool steel | Steel | 5 | 5 | 5 | 6 | 5 | 2 | M2.5 | 4.5 | R 1 | 1.5 | ||
17.45 € | 1 | 4 Days | Tool steel | Steel | 6 | 6 | 6 | 8 | 6 | 2 | M3 | 5 | R 1 | 1.8 | ||
20.56 € | 1 | 4 Days | Tool steel | Steel | 10 | 10 | 10 | 13 | 10 | 2.5 | M3 | 6 | R 2,5 | 2.5 | ||
21.22 € | 1 | 4 Days | Tool steel | Steel | 12 | 12 | 12 | 15 | 12 | 3 | M4 | 8 | R 3 | 2.5 | ||
22.70 € | 1 | 4 Days | Tool steel | Steel | 14 | 14 | 14 | 17 | 14 | 3.5 | M4 | 8 | R 3,5 | 3.9 | ||
22.99 € | 1 | 4 Days | Tool steel | Steel | 16 | 16 | 16 | 20 | 16 | 4 | M5 | 10 | R 4 | 4.3 |