Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1290.04 |
K1290.05 |
K1290.06 |
K1290.08 |
K1290.10 |
K1290.104 |
K1290.105 |
K1290.106 |
K1290.108 |
K1290.110 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Surface finish body | D=Diameter (mm) | D1=Thread | D2=Outside diameter (mm) | H (mm) | H1 (mm) | L=Thread length (mm) | SW=key width (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.06 € | 1 | 4 Days | Steel | - | carbonitrided and black oxidised | 4 | M12x1,5 | 19 | 15.5 | 11.5 | 10 | 3 | 11 | ||
5.06 € | 1 | 4 Days | Steel | - | carbonitrided and black oxidised | 5 | M12x1,5 | 19 | 15.5 | 11.5 | 10 | 4 | 10 | ||
5.06 € | 1 | 4 Days | Steel | - | carbonitrided and black oxidised | 6 | M12x1,5 | 19 | 15.5 | 11.5 | 10 | 4 | 10 | ||
5.85 € | 1 | 4 Days | Steel | - | carbonitrided and black oxidised | 8 | M16x1,5 | 26 | 19.5 | 14.5 | 13 | 6 | 12 | ||
5.85 € | 1 | 4 Days | Steel | - | carbonitrided and black oxidised | 10 | M16x1,5 | 26 | 19.5 | 14.5 | 13 | 6 | 12 | ||
7.18 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened and bright | 4 | M12x1,5 | 19 | 15.5 | 11.5 | 10 | 3 | 11 | ||
7.18 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened and bright | 5 | M12x1,5 | 19 | 15.5 | 11.5 | 10 | 4 | 10 | ||
7.18 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened and bright | 6 | M12x1,5 | 19 | 15.5 | 11.5 | 10 | 4 | 10 | ||
10.20 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened and bright | 8 | M16x1,5 | 26 | 19.5 | 14.5 | 13 | 6 | 12 | ||
10.20 € | 1 | 4 Days | Stainless steel | 1.4034 | hardened and bright | 10 | M16x1,5 | 26 | 19.5 | 14.5 | 13 | 6 | 12 |
Loading...
Configure
Basic Attributes
Main material
Steel code
Surface finish body
D=Diameter(mm)
D1=Thread
D2=Outside diameter(mm)
H(mm)
H1(mm)
L=Thread length(mm)
SW=key width(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes