Rod ends igubal with plain bearing internal thread, similar to DIN ISO 12240-4 (K1466)

Rod ends igubal with plain bearing internal thread, similar to DIN ISO 12240-4 (K1466)
· Very high rigidity

· Insensitive to dirt and resistant to corrosion and chemicals

· Suitable for rotary, oscillating and linear movements

· Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1466.104
K1466.1041
K1466.105
K1466.1051
K1466.106
K1466.1061
K1466.108
K1466.1081
K1466.110
K1466.1101
K1466.110125
K1466.1101251
K1466.112
K1466.1121
K1466.112125
K1466.1121251
K1466.114
K1466.1141
K1466.116
K1466.1161
K1466.116150
K1466.1161501
K1466.118150
K1466.1181501
K1466.120
K1466.1201
K1466.120150
K1466.1201501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection screw M Allowable Tilt Angle α
(deg)
Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Max. static tensile stress long-term
(N)
Max. static tensile stress short-term
(N)
Max. transverse stress long-term
(N)
Max. transverse stress short-term
(N)

6.96 €

1 4 Days M415°RH thread271845M49128611.1109915°5001000125250

6.96 €

1 4 Days M415°LH thread271845M49128611.1109915°5001000125250

6.96 €

1 4 Days M515°RH thread271845M59128611.1109915°5001000125250

6.96 €

1 4 Days M515°LH thread271845M59128611.1109915°5001000125250

7.00 €

1 4 Days M614,5°RH thread302056M610139712.712101114,5°7001400200400

7.00 €

1 4 Days M614,5°LH thread302056M610139712.712101114,5°7001400200400

7.15 €

1 4 Days M812,5°RH thread362458M8131612915.816121412,5°10502100350700

7.15 €

1 4 Days M812,5°LH thread362458M8131612915.816121412,5°10502100350700

7.85 €

1 4 Days M1012,5°RH thread43306.510M1015191410.51920141712,5°15503100400800

7.85 €

1 4 Days M1012,5°LH thread43306.510M1015191410.51920141712,5°15503100400800

7.85 €

1 4 Days M1012,5°RH thread43306.510M10x1,2515191410.51920141712,5°15503100400800

7.85 €

1 4 Days M1012,5°LH thread43306.510M10x1,2515191410.51920141712,5°15503100400800

9.26 €

1 4 Days M1212,5°RH thread50346.512M121822161222.222161712,5°18003600450900

9.26 €

1 4 Days M1212,5°LH thread50346.512M121822161222.222161712,5°18003600450900

9.26 €

1 4 Days M1212,5°RH thread50346.512M12x1,251822161222.222161912,5°18003600450900

9.26 €

1 4 Days M1212,5°LH thread50346.512M12x1,251822161222.222161912,5°18003600450900

10.41 €

1 4 Days M1411,5°RH thread5738814M1420251913.525.2525182211,5°200040005001000

10.41 €

1 4 Days M1411,5°LH thread5738814M1420251913.525.2525182211,5°200040005001000

11.70 €

1 4 Days M1611,5°RH thread6442816M162227211528.328212211,5°210042006501300

11.70 €

1 4 Days M1611,5°LH thread6442816M162227211528.328212211,5°210042006501300

11.70 €

1 4 Days M1611,5°RH thread6442816M16x1,52227211528.328212211,5°210042006501300

11.70 €

1 4 Days M1611,5°LH thread6442816M16x1,52227211528.328212211,5°210042006501300

13.12 €

1 4 Days M1811,5°RH thread71461018M18x1,525312316.531.3532232711,5°230046008001600

13.12 €

1 4 Days M1811,5°LH thread71461018M18x1,525312316.531.3532232711,5°230046008001600

15.87 €

1 4 Days M2011,5°RH thread77501020M202834251834.933253011,5°2700540010502100

15.87 €

1 4 Days M2011,5°LH thread77501020M202834251834.933253011,5°2700540010502100

15.87 €

1 4 Days M2011,5°RH thread77501020M20x1,52834251834.933253011,5°2700540010502100

15.87 €

1 4 Days M2011,5°LH thread77501020M20x1,52834251834.933253011,5°2700540010502100

Loading...

  1. 1

Basic information

Main material IGUMID® Surface finish body galvanised Component material Iglidur®

Tech Support