Rod ends with ball bearing external thread, DIN ISO 12240-4 (K0716)

Rod ends with ball bearing external thread, DIN ISO 12240-4 (K0716)
· For transmitting movement processes

· Hardened and permanently lubricated ball bearing

· Bearing play 15–40 µm

· Cover washers for sealing

· Version: right or left-hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0716.06
K0716.08
K0716.061
K0716.081
K0716.10
K0716.12
K0716.16
K0716.20
K0716.22
K0716.101
K0716.121
K0716.161
K0716.201
K0716.221
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection screw M Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
α Static load rating
(N)
Dynamic load rating
(N)
Rev. limit n max.
(rpm)

39.94 €

1 4 Days M66502.75RH thread36206M696.759221265027501350

44.68 €

1 4 Days M8100048,5°RH thread42248M812910.525158,5°100040001300

39.94 €

1 4 Days M66502.75LH thread36206M696.759221265027501350

44.68 €

1 4 Days M8100048,5°LH thread42248M812910.525158,5°100040001300

51.29 €

1 4 Days M1014504.45RH thread482810M101410.5122915145044501225

59.97 €

1 4 Days M1218004.957,5°RH thread543212M12161214.533197,5°180049501125

77.44 €

1 4 Days M1623506.25RH thread664216M16211519402223506250975

98.38 €

1 4 Days M2034507.9RH thread785020M20x1,5251824.5472834507900825

110.42 €

1 4 Days M2239809.3RH thread845422M22x1,5282026512639809300725

51.29 €

1 4 Days M1014504.45LH thread482810M101410.5122915145044501225

59.97 €

1 4 Days M1218004.957,5°LH thread543212M12161214.533197,5°180049501125

77.44 €

1 4 Days M1623506.25LH thread664216M16211519402223506250975

98.38 €

1 4 Days M2034507.9LH thread785020M20x1,5251824.5472834507900825

110.42 €

1 4 Days M2239809.3LH thread845422M22x1,5282026512639809300725

Loading...

  1. 1

Basic information

Main Body Material Steel Main material Steel Surface finish body galvanised

Tech Support