Rod ends with plain bearing external thread, DIN ISO 12240-4 (K0718)

Rod ends with plain bearing external thread, DIN ISO 12240-4 (K0718)
· Bearing ball, ball-bearing steel, hardened

· Bearing shell with PTFE fabric

· Maintenance-free

· Version: right or left-hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0718.05
K0718.06
K0718.08
K0718.051
K0718.061
K0718.081
K0718.10
K0718.12
K0718.16
K0718.20
K0718.22
K0718.101
K0718.121
K0718.161
K0718.201
K0718.221
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection screw M Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Main material Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

11.68 €

1 4 Days M543007.513°SteelRH thread33185M58611.1120913°4.37.5

11.68 €

1 4 Days M660009.313°SteelRH thread36206M696.7512.7221213°69.3

13.33 €

1 4 Days M81100016.713°SteelRH thread42248M812915.87251513°1116.7

11.68 €

1 4 Days M543007.513°SteelLH thread33185M58611.1120913°4.37.5

11.68 €

1 4 Days M660009.313°SteelLH thread36206M696.7512.7221213°69.3

13.33 €

1 4 Days M81100016.713°SteelLH thread42248M812915.87251513°1116.7

16.03 €

1 4 Days M101740023.413°SteelRH thread482810M101410.519.05291513°17.423.4

20.33 €

1 4 Days M12235003213°SteelRH thread543212M12161222.22331913°23.532

32.43 €

1 4 Days M163200052.715°High carbon steelRH thread664216M16211528.57402215°3252.7

45.20 €

1 4 Days M204380078.115°High carbon steelRH thread785020M20x1,5251834.92472815°43.878.1

51.91 €

1 4 Days M225260097.215°High carbon steelRH thread845422M22x1,5282038.1512615°52.697.2

16.03 €

1 4 Days M101740023.413°SteelLH thread482810M101410.519.05291513°17.423.4

20.33 €

1 4 Days M12235003213°SteelLH thread543212M12161222.22331913°23.532

32.43 €

1 4 Days M163200052.715°High carbon steelLH thread664216M16211528.57402215°3252.7

45.20 €

1 4 Days M204380078.115°High carbon steelLH thread785020M20x1,5251834.92472815°43.878.1

51.91 €

1 4 Days M225260097.215°High carbon steelLH thread845422M22x1,5282038.1512615°52.697.2

Loading...

  1. 1

Basic information

Surface finish body galvanised

Tech Support