Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4 (K0722) (K0722.121)

Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4 (K0722) K0722.121

Product Details:

Manufacturer part number: K0722.121

Brand: KIPP

Price: 25.97

Delivery time: 4 Days


Technical Data:

Thread M: M12

Static load rating: 24500 N

Dynamic load rating: 11.4 kN

α: 8° deg

Main material: High carbon steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0722.121

Part Number
K0722.121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Main material Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

25.97 €

1 4 Days M122450011.4High carbon steelLH thread543412 -0.008M1210818281524.511.4

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material Ball-bearing steel

This page is Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4 (K0722), part number K0722.121.
You can find the detail information about specifications and dimensions on part number K0722.121.

Variation of this product

Part Number
K0722.081
K0722.10
K0722.101
K0722.16
K0722.161
K0722.20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Main material Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

18.91 €

1 4 Days M8129005.812°SteelLH thread42248 -0.008M88613221212°12.95.8

21.99 €

1 4 Days M10176008.612°SteelRH thread482810 -0.008M109716261512°17.68.6

21.99 €

1 4 Days M10176008.612°SteelLH thread482810 -0.008M109716261512°17.68.6

40.53 €

1 4 Days M164500022High carbon steelRH thread694617 -0.008M1614112536234522

40.53 €

1 4 Days M164500022High carbon steelLH thread694617 -0.008M1614112536234522

48.79 €

1 4 Days M206000031.5High carbon steelRH thread785320 -0.010M20x1,516132943256031.5

Tech Support