Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4 (K0720)

Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4 (K0720)
[Specifications]
・Main Body Material: Stainless Steel
・Connection screw M: M5-M22
・Standard: DIN ISO 12240-4

[Features]
・Bearing ball, hardened
・Plain bearing,maintenance-free
・Version: right or left-hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0720.05
K0720.06
K0720.08
K0720.051
K0720.061
K0720.081
K0720.10
K0720.12
K0720.16
K0720.20
K0720.22
K0720.101
K0720.121
K0720.161
K0720.201
K0720.221
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

30.08 €

1 4 Days M562007.513°RH thread33185M58611.1120913°6.27.5

30.08 €

1 4 Days M688009.313°RH thread36206M696.7512.7221213°8.89.3

33.51 €

1 4 Days M81610016.713°RH thread42248M812915.87251513°16.116.7

30.08 €

1 4 Days M562007.513°LH thread33185M58611.1120913°6.27.5

30.08 €

1 4 Days M688009.313°LH thread36206M696.7512.7221213°8.89.3

33.51 €

1 4 Days M81610016.713°LH thread42248M812915.87251513°16.116.7

37.46 €

1 4 Days M102550023.413°RH thread482810M101410.519.05291513°25.523.4

45.76 €

1 4 Days M12345003213°RH thread543212M12161222.22331913°34.532

68.03 €

1 4 Days M166060052.715°RH thread664216M16211528.57402215°60.652.7

90.54 €

1 4 Days M208310078.115°RH thread785020M20x1,5251834.92472815°83.178.1

102.55 €

1 4 Days M229970097.215°RH thread845422M22x1,5282038.1512615°99.797.2

37.46 €

1 4 Days M102550023.413°LH thread482810M101410.519.05291513°25.523.4

45.76 €

1 4 Days M12345003213°LH thread543212M12161222.22331913°34.532

68.03 €

1 4 Days M166060052.715°LH thread664216M16211528.57402215°60.652.7

90.54 €

1 4 Days M208310078.115°LH thread785020M20x1,5251834.92472815°83.178.1

102.55 €

1 4 Days M229970097.215°LH thread845422M22x1,5282038.1512615°99.797.2

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main material Stainless steel Surface finish body polished
Component material Stainless steel

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support