Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4 (K0723)

Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4 (K0723)
· Bearing ball, hardened ball-bearing steel

· Plain bearing, maintenance-free

· Space-saving

· Version: right or left-hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0723.06
K0723.08
K0723.061
K0723.081
K0723.10
K0723.12
K0723.16
K0723.20
K0723.101
K0723.10125
K0723.101251
K0723.121
K0723.12125
K0723.121251
K0723.161
K0723.201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection screw M Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Main material Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

17.35 €

1 4 Days M682003.612°SteelRH thread302056 -0.008M6101364.41012111112°8.23.6

18.91 €

1 4 Days M8129005.812°SteelRH thread362458 -0.008M812.516861316121412°12.95.8

17.35 €

1 4 Days M682003.612°High carbon steelLH thread302056 -0.008M6101364.41012111112°8.23.6

18.91 €

1 4 Days M8129005.812°High carbon steelLH thread362458 -0.008M812.516861316121412°12.95.8

21.99 €

1 4 Days M10176008.612°SteelRH thread43286.510 -0.008M101519971620131712°17.68.6

25.97 €

1 4 Days M122450011.4High carbon steelRH thread50346.512 -0.008M1217.5221081822151924.511.4

40.53 €

1 4 Days M164500022High carbon steelRH thread67461017 -0.008M1624301411253320274522

48.79 €

1 4 Days M206000031.5High carbon steelRH thread77531020 -0.010M20x1,527.5351613293823326031.5

21.99 €

1 4 Days M10176008.612°High carbon steelLH thread43286.510 -0.008M101519971620131712°17.68.6

21.99 €

1 4 Days M10176008.612°SteelRH thread43286.510 -0.008M10x1,251519971620131712°17.68.6

21.99 €

1 4 Days M10176008.612°High carbon steelLH thread43286.510 -0.008M10x1,251519971620131712°17.68.6

25.97 €

1 4 Days M122450011.4High carbon steelLH thread50346.512 -0.008M1217.5221081822151924.511.4

25.97 €

1 4 Days M122450011.4High carbon steelRH thread50346.512 -0.008M12x1,2517.5221081822151924.511.4

25.97 €

1 4 Days M122450011.4High carbon steelLH thread50346.512 -0.008M12x1,2517.5221081822151924.511.4

40.53 €

1 4 Days M164500022High carbon steelLH thread67461017 -0.008M1624301411253320274522

48.79 €

1 4 Days M206000031.5High carbon steelLH thread77531020 -0.010M20x1,527.5351613293823326031.5

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material Ball-bearing steel

Tech Support