Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0721.10
Part Number
|
---|
K0721.10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread M | Static load rating (N) | Dynamic load rating (kN) | α (deg) | Version 2 | A (mm) | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | K (mm) | L (mm) | L1 (mm) | SW (mm) | α | Static base loads (kN) | Dynamic base loads (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.46 € | 1 | 4 Days | M10 | 28300 | 23.4 | 13° | RH thread | 43 | 28 | 6.5 | 10 | M10 | 15 | 19 | 14 | 10.5 | 19.05 | 20 | 15 | 17 | 13° | 28.3 | 23.4 |
Loading...
Main Body Material | Stainless Steel | Main material | Stainless steel | Surface finish body | polished |
---|---|---|---|---|---|
Component material | Stainless steel |
This page is Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4 (K0721), part number K0721.10.
You can find the detail information about specifications and dimensions on part number K0721.10.
Configure
Basic Attributes
Type
Thread M
α(deg)
Version 2
A(mm)
B(mm)
B1(mm)
D=Fastening hole(mm)
D1=Thread
D2(mm)
D3(mm)
H(mm)
H1(mm)
K(mm)
L(mm)
L1(mm)
SW(mm)
α
Static base loads(kN)
Dynamic base loads(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0721.061 |
K0721.08 |
K0721.081 |
K0721.101 |
K0721.10125 |
K0721.101251 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread M | Static load rating (N) | Dynamic load rating (kN) | α (deg) | Version 2 | A (mm) | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | K (mm) | L (mm) | L1 (mm) | SW (mm) | α | Static base loads (kN) | Dynamic base loads (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.08 € | 1 | 4 Days | M6 | 13100 | 9.3 | 13° | LH thread | 30 | 20 | 5 | 6 | M6 | 10 | 13 | 9 | 6.75 | 12.7 | 12 | 10 | 11 | 13° | 13.1 | 9.3 | ||
33.51 € | 1 | 4 Days | M8 | 20700 | 16.7 | 13° | RH thread | 36 | 24 | 5 | 8 | M8 | 12.5 | 16 | 12 | 9 | 15.87 | 16 | 12 | 13 | 13° | 20.7 | 16.7 | ||
33.51 € | 1 | 4 Days | M8 | 20700 | 16.7 | 13° | LH thread | 36 | 24 | 5 | 8 | M8 | 12.5 | 16 | 12 | 9 | 15.87 | 16 | 12 | 13 | 13° | 20.7 | 16.7 | ||
37.46 € | 1 | 4 Days | M10 | 28300 | 23.4 | 13° | LH thread | 43 | 28 | 6.5 | 10 | M10 | 15 | 19 | 14 | 10.5 | 19.05 | 20 | 15 | 17 | 13° | 28.3 | 23.4 | ||
37.46 € | 1 | 4 Days | M10 | 28300 | 23.4 | 13° | RH thread | 43 | 28 | 6.5 | 10 | M10x1,25 | 15 | 19 | 14 | 10.5 | 19.05 | 20 | 15 | 17 | 13° | 28.3 | 23.4 | ||
37.46 € | 1 | 4 Days | M10 | 28300 | 23.4 | 13° | LH thread | 43 | 28 | 6.5 | 10 | M10x1,25 | 15 | 19 | 14 | 10.5 | 19.05 | 20 | 15 | 17 | 13° | 28.3 | 23.4 |