Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0721.20
Part Number
|
---|
K0721.20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection screw M | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | Version 2 | A (mm) | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | K (mm) | L (mm) | L1 (mm) | SW (mm) | α | Static base loads (kN) | Dynamic base loads (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.54 € | 1 | 4 Days | M20 | 83100 | 78.1 | 15° | RH thread | 77 | 50 | 10 | 20 | M20x1,5 | 27.5 | 34 | 25 | 18 | 34.92 | 33 | 26 | 32 | 15° | 83.1 | 78.1 |
Loading...
Main Body Material | Stainless Steel | Main material | Stainless steel | Surface finish body | polished |
---|---|---|---|---|---|
Component material | Stainless steel |
This page is Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4 (K0721), part number K0721.20.
You can find the detail information about specifications and dimensions on part number K0721.20.
Configure
Basic Attributes
Type
Connection screw M
Allowable Tilt Angle α(deg)
Version 2
A(mm)
B(mm)
B1(mm)
D=Fastening hole(mm)
D1=Thread
D2(mm)
D3(mm)
H(mm)
H1(mm)
K(mm)
L(mm)
L1(mm)
SW(mm)
α
Static base loads(kN)
Dynamic base loads(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0721.061 |
K0721.08 |
K0721.081 |
K0721.201 |
K0721.22 |
K0721.221 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection screw M | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | Version 2 | A (mm) | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | K (mm) | L (mm) | L1 (mm) | SW (mm) | α | Static base loads (kN) | Dynamic base loads (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.08 € | 1 | 4 Days | M6 | 13100 | 9.3 | 13° | LH thread | 30 | 20 | 5 | 6 | M6 | 10 | 13 | 9 | 6.75 | 12.7 | 12 | 10 | 11 | 13° | 13.1 | 9.3 | ||
33.51 € | 1 | 4 Days | M8 | 20700 | 16.7 | 13° | RH thread | 36 | 24 | 5 | 8 | M8 | 12.5 | 16 | 12 | 9 | 15.87 | 16 | 12 | 13 | 13° | 20.7 | 16.7 | ||
33.51 € | 1 | 4 Days | M8 | 20700 | 16.7 | 13° | LH thread | 36 | 24 | 5 | 8 | M8 | 12.5 | 16 | 12 | 9 | 15.87 | 16 | 12 | 13 | 13° | 20.7 | 16.7 | ||
90.54 € | 1 | 4 Days | M20 | 83100 | 78.1 | 15° | LH thread | 77 | 50 | 10 | 20 | M20x1,5 | 27.5 | 34 | 25 | 18 | 34.92 | 33 | 26 | 32 | 15° | 83.1 | 78.1 | ||
102.55 € | 1 | 4 Days | M22 | 99700 | 97.2 | 15° | RH thread | 84 | 54 | 12 | 22 | M22x1,5 | 30 | 37 | 28 | 20 | 38.1 | 37 | 26 | 32 | 15° | 99.7 | 97.2 | ||
102.55 € | 1 | 4 Days | M22 | 99700 | 97.2 | 15° | LH thread | 84 | 54 | 12 | 22 | M22x1,5 | 30 | 37 | 28 | 20 | 38.1 | 37 | 26 | 32 | 15° | 99.7 | 97.2 |