Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4 (K0721) (K0721.05)

Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4 (K0721) K0721.05

Product Details:

Manufacturer part number: K0721.05

Brand: KIPP

Price: 30.08

Delivery time: 4 Days


Technical Data:

Connection screw M: M5

Static load capacity radial: 11800 N

Basic Load Rating: 7.5 kN

Allowable Tilt Angle α: 13° deg

Version 2: RH thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0721.05

Part Number
K0721.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection screw M Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

30.08 €

1 4 Days M5118007.513°RH thread271845M59118611.111010913°11.87.5

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main material Stainless steel Surface finish body polished
Component material Stainless steel

This page is Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4 (K0721), part number K0721.05.
You can find the detail information about specifications and dimensions on part number K0721.05.

Variation of this product

Part Number
K0721.051
K0721.06
K0721.061
K0721.08
K0721.081
K0721.10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection screw M Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

30.08 €

1 4 Days M5118007.513°LH thread271845M59118611.111010913°11.87.5

30.08 €

1 4 Days M6131009.313°RH thread302056M6101396.7512.712101113°13.19.3

30.08 €

1 4 Days M6131009.313°LH thread302056M6101396.7512.712101113°13.19.3

33.51 €

1 4 Days M82070016.713°RH thread362458M812.51612915.8716121313°20.716.7

33.51 €

1 4 Days M82070016.713°LH thread362458M812.51612915.8716121313°20.716.7

37.46 €

1 4 Days M102830023.413°RH thread43286.510M1015191410.519.0520151713°28.323.4

Tech Support