Rod-end eyes (K0127) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0127.03504111
K0127.0506116
K0127.05061161
K0127.0508116
K0127.0808119
K0127.08081191
K0127.1008127
K0127.10081271
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Main material Surface finish body Form D
(mm)
D=bore diameter
(mm)
D1
(mm)
D2
(mm)
D2=Thread L2
(mm)
SW
(mm)
T
(mm)

1.51 €

1 4 Days SteelSteelgalvanisedA4.14.18M3.5M3.51146

1.51 €

1 4 Days SteelSteelgalvanisedA6.16.110M5M51668

3.59 €

1 4 Days Stainless SteelStainless steelbrightA-6.110-M51668

1.86 €

1 4 Days SteelSteelgalvanisedB8.18.115M5M516108

1.98 €

1 4 Days SteelSteelgalvanisedA8.18.114M8M8191011

6.30 €

1 4 Days Stainless SteelStainless steelbrightA-8.114-M8191011

2.07 €

1 4 Days SteelSteelgalvanisedA8.18.118M10M10271012

11.87 €

1 4 Days Stainless SteelStainless steelbrightA-8.118-M10271012

Loading...

  1. 1

Tech Support