• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Door stops plastic for aluminium profile with buffer or with magnetic catch (K1633) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1633.0
K1633.1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Surface finish component Form B1
(mm)
B2
(mm)
H2
(mm)
H3
(mm)
L3
(mm)
L4
(mm)
Shore grade

12.26 €

1 4 Days EPDM-A15-5-5--

15.77 €

1 4 Days SteelgalvanisedB-36-2.533070

Loading...

  1. 1

Basic information

Main material Polyamide Slot width(mm) 8/10 B=Width(mm) 40
D=thread(mm) M5 H=Height(mm) 19 H1(mm) 4.5
L=Length(mm) 53.5 L1(mm) 20/22.5 L2(mm) 12

Tech Support