Drill bushes flanged DIN 172 Form A (K1022) (Part Numbers - CAD Download)

Drill bushes flanged DIN 172 Form A (K1022)
· Suitable as a positioning or guide bush

· Simplify a standard drilling operation

· Drilling points do not have to be repeatedly measured

· Drills run straight and remain stable

· Consistently good results due to a fixed penetration angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1022.A0040X06
K1022.A0050X06
K1022.A0060X06
K1022.A0070X06
K1022.A0080X06
K1022.A0090X06
K1022.A0090X09
K1022.A0100X06
K1022.A0100X09
K1022.A0110X06
K1022.A0110X09
K1022.A0120X06
K1022.A0120X09
K1022.A0130X06
K1022.A0130X09
K1022.A0140X06
K1022.A0140X09
K1022.A0150X06
K1022.A0150X09
K1022.A0160X06
K1022.A0160X09
K1022.A0170X06
K1022.A0170X09
K1022.A0180X06
K1022.A0180X09
K1022.A0190X06
K1022.A0190X09
K1022.A0200X06
K1022.A0200X09
K1022.A0210X06
K1022.A0210X09
K1022.A0220X06
K1022.A0220X09
K1022.A0230X06
K1022.A0230X09
K1022.A0240X06
K1022.A0240X09
K1022.A0250X06
K1022.A0250X09
K1022.A0260X06
K1022.A0260X09
K1022.A0270X08
K1022.A0270X12
K1022.A0270X16
K1022.A0280X08
K1022.A0280X12
K1022.A0280X16
K1022.A0290X08
K1022.A0290X12
K1022.A0290X16
K1022.A0300X08
K1022.A0300X12
K1022.A0300X16
K1022.A0310X08
K1022.A0310X12
K1022.A0310X16
K1022.A0320X08
K1022.A0320X12
K1022.A0320X16
K1022.A0330X08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Product type D2
(mm)
L1= length
(mm)
L2
(mm)
R
(mm)
T1
(mm)
T2
(mm)

15.28 €

1 4 Days 0.46short36210.010.03

12.75 €

1 4 Days 0.56short36210.010.03

13.19 €

1 4 Days 0.66short36210.010.03

9.95 €

1 4 Days 0.76short36210.010.03

9.95 €

1 4 Days 0.86short36210.010.03

7.57 €

1 4 Days 0.96short36210.010.03

8.66 €

1 4 Days 0.96medium39210.010.03

7.57 €

1 4 Days 16short36210.010.03

8.66 €

1 4 Days 16medium39210.010.03

5.04 €

1 4 Days 1.17short46210.010.03

5.82 €

1 4 Days 1.17medium49210.010.03

5.04 €

1 4 Days 1.27short46210.010.03

5.82 €

1 4 Days 1.27medium49210.010.03

5.04 €

1 4 Days 1.37short46210.010.03

5.82 €

1 4 Days 1.37medium49210.010.03

5.04 €

1 4 Days 1.47short46210.010.03

5.82 €

1 4 Days 1.47medium49210.010.03

5.04 €

1 4 Days 1.57short46210.010.03

5.82 €

1 4 Days 1.57medium49210.010.03

5.04 €

1 4 Days 1.67short46210.010.03

5.82 €

1 4 Days 1.67medium49210.010.03

5.04 €

1 4 Days 1.77short46210.010.03

5.82 €

1 4 Days 1.77medium49210.010.03

5.04 €

1 4 Days 1.87short46210.010.03

5.82 €

1 4 Days 1.87medium49210.010.03

3.71 €

1 4 Days 1.98short56210.010.03

3.89 €

1 4 Days 1.98medium59210.010.03

3.71 €

1 4 Days 28short56210.010.03

3.89 €

1 4 Days 28medium59210.010.03

3.71 €

1 4 Days 2.18short56210.010.03

3.89 €

1 4 Days 2.18medium59210.010.03

3.71 €

1 4 Days 2.28short56210.010.03

3.89 €

1 4 Days 2.28medium59210.010.03

3.71 €

1 4 Days 2.38short56210.010.03

3.89 €

1 4 Days 2.38medium59210.010.03

3.71 €

1 4 Days 2.48short56210.010.03

3.89 €

1 4 Days 2.48medium59210.010.03

3.71 €

1 4 Days 2.58short56210.010.03

3.89 €

1 4 Days 2.58medium59210.010.03

3.71 €

1 4 Days 2.68short56210.010.03

3.89 €

1 4 Days 2.68medium59210.010.03

3.73 €

1 4 Days 2.79short682.510.010.03

4.07 €

1 4 Days 2.79medium6122.510.010.03

7.25 €

1 4 Days 2.79long6162.510.010.03

3.73 €

1 4 Days 2.89short682.510.010.03

4.07 €

1 4 Days 2.89medium6122.510.010.03

7.25 €

1 4 Days 2.89long6162.510.010.03

3.73 €

1 4 Days 2.99short682.510.010.03

4.07 €

1 4 Days 2.99medium6122.510.010.03

7.25 €

1 4 Days 2.99long6162.510.010.03

3.73 €

1 4 Days 39short682.510.010.03

4.07 €

1 4 Days 39medium6122.510.010.03

7.25 €

1 4 Days 39long6162.510.010.03

3.73 €

1 4 Days 3.19short682.510.010.03

4.07 €

1 4 Days 3.19medium6122.510.010.03

7.25 €

1 4 Days 3.19long6162.510.010.03

3.73 €

1 4 Days 3.29short682.510.010.03

4.07 €

1 4 Days 3.29medium6122.510.010.03

7.25 €

1 4 Days 3.29long6162.510.010.03

3.73 €

1 4 Days 3.39short682.510.010.03

Loading...

Basic information

Main material Mild steel Form A

Tech Support