Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0706.09X35
Material | Steel | Surface finish body | black oxidised |
---|
This page is Shoulder screws with hexagon head similar to DIN 609 (K0706), part number K0706.09X35.
You can find the detail information about specifications and dimensions on part number K0706.09X35.
Configure
Basic Attributes
Type
Thread (M)
B=Thread length(mm)
D1(mm)
E(mm)
K(mm)
SW=key width(mm)
L=Length(mm)
L1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0706.09X25 |
K0706.09X30 |
K0706.09X40 |
K0706.09X45 |
K0706.09X50 |
K0706.09X60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread (M) | B=Thread length (mm) | D1 (mm) | E (mm) | K (mm) | SW=key width (mm) | L=Length (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.32 € | 1 | 4 Days | 8 | 14.5 | 9 | 14.38 | 5.3 | 13 | 25 | 8 | ||
1.41 € | 1 | 4 Days | 8 | 14.5 | 9 | 14.38 | 5.3 | 13 | 30 | 13 | ||
1.50 € | 1 | 4 Days | 8 | 14.5 | 9 | 14.38 | 5.3 | 13 | 40 | 23 | ||
1.63 € | 1 | 4 Days | 8 | 14.5 | 9 | 14.38 | 5.3 | 13 | 45 | 28 | ||
1.60 € | 1 | 4 Days | 8 | 14.5 | 9 | 14.38 | 5.3 | 13 | 50 | 33 | ||
2.09 € | 1 | 4 Days | 8 | 16.5 | 9 | 14.38 | 5.3 | 13 | 60 | 41 |