Shoulder screws with hexagon head similar to DIN 609 (K0706) (Part Numbers - CAD Download)

Shoulder screws with hexagon head similar to DIN 609 (K0706)
[Specifications]
・Material: Steel
・Surface finish body: black oxidised
・Thread (M): 8-24
・D1(mm): 9-25

[Features]
・For securing the position of workpieces
・Ground shaft
・DIN 609

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0706.09X25
K0706.09X30
K0706.09X35
K0706.09X40
K0706.09X45
K0706.09X50
K0706.09X60
K0706.11X30
K0706.11X35
K0706.11X40
K0706.11X45
K0706.11X50
K0706.11X60
K0706.11X70
K0706.11X80
K0706.11X90
K0706.11X100
K0706.13X35
K0706.13X40
K0706.13X45
K0706.13X50
K0706.13X60
K0706.13X70
K0706.13X80
K0706.13X90
K0706.13X100
K0706.17X40
K0706.17X45
K0706.17X50
K0706.17X60
K0706.17X70
K0706.17X80
K0706.17X90
K0706.17X100
K0706.21X50
K0706.21X60
K0706.21X70
K0706.21X80
K0706.21X90
K0706.21X100
K0706.21X120
K0706.25X60
K0706.25X70
K0706.25X80
K0706.25X90
K0706.25X100
K0706.25X120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) B=Thread length
(mm)
D1
(mm)
E
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)

1.32 €

1 4 Days 814.5914.385.313258

1.41 €

1 4 Days 814.5914.385.3133013

1.64 €

1 4 Days 814.5914.385.3133518

1.50 €

1 4 Days 814.5914.385.3134023

1.63 €

1 4 Days 814.5914.385.3134528

1.60 €

1 4 Days 814.5914.385.3135033

2.09 €

1 4 Days 816.5914.385.3136041

1.47 €

1 4 Days 1017.51117.776.4173010

1.52 €

1 4 Days 1017.51117.776.4173515

1.37 €

1 4 Days 1017.51117.776.4174020

1.18 €

1 4 Days 1017.51117.776.4174525

1.70 €

1 4 Days 1017.51117.776.4175030

1.70 €

1 4 Days 1019.51117.776.4176038

2.39 €

1 4 Days 1019.51117.776.4177048

2.43 €

1 4 Days 1019.51117.776.4178058

3.42 €

1 4 Days 1019.51117.776.4179068

4.81 €

1 4 Days 1019.51117.776.41710078

1.78 €

1 4 Days 1220.51319.857.5193511.5

2.15 €

1 4 Days 1220.51319.857.5194016.5

1.96 €

1 4 Days 1220.51319.857.5194521.5

2.08 €

1 4 Days 1220.51319.857.5195026.5

2.14 €

1 4 Days 1222.51319.857.5196034.5

2.96 €

1 4 Days 1222.51319.857.5197044.5

3.00 €

1 4 Days 1222.51319.857.5198054.5

3.11 €

1 4 Days 1222.51319.857.5199064.5

3.15 €

1 4 Days 1222.51319.857.51910074.5

3.63 €

1 4 Days 16251726.1710244011.5

2.53 €

1 4 Days 16251726.1710244516.5

3.28 €

1 4 Days 16251726.1710245021.5

3.44 €

1 4 Days 16271726.1710246029.5

3.34 €

1 4 Days 16271726.1710247039.5

3.78 €

1 4 Days 16271726.1710248049.5

4.59 €

1 4 Days 16271726.1710249059.5

5.14 €

1 4 Days 16271726.17102410069.5

5.16 €

1 4 Days 2028.52132.9512.5305017.5

5.15 €

1 4 Days 2030.52132.9512.5306025.5

5.50 €

1 4 Days 2030.52132.9512.5307035.5

5.88 €

1 4 Days 2030.52132.9512.5308045.5

6.27 €

1 4 Days 2030.52132.9512.5309055.5

5.87 €

1 4 Days 2030.52132.9512.53010065.5

6.97 €

1 4 Days 2030.52132.9512.53012085.5

5.85 €

1 4 Days 2436.52539.3515366019

6.61 €

1 4 Days 2436.52539.3515367029

6.90 €

1 4 Days 2436.52539.3515368039

7.18 €

1 4 Days 2436.52539.3515369049

7.61 €

1 4 Days 2436.52539.35153610059

8.11 €

1 4 Days 2436.52539.35153612079

Loading...

  1. 1

Basic information

Material Steel Surface finish body black oxidised

Tech Support