Shoulder screws with hexagon head similar to DIN 609 (K0706) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0706.21X120

Part Number
K0706.21X120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) B=Thread length
(mm)
D1
(mm)
E
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)

6.97 €

1 4 Days 2030.52132.9512.53012085.5

Loading...

  1. 1

Basic information

Material Steel Surface finish body black oxidised

This page is Shoulder screws with hexagon head similar to DIN 609 (K0706), part number K0706.21X120.
You can find the detail information about specifications and dimensions on part number K0706.21X120.

Variation of this product

Part Number
K0706.09X40
K0706.09X45
K0706.09X50
K0706.21X50
K0706.21X60
K0706.21X70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) B=Thread length
(mm)
D1
(mm)
E
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)

1.50 €

1 4 Days 814.5914.385.3134023

1.63 €

1 4 Days 814.5914.385.3134528

1.60 €

1 4 Days 814.5914.385.3135033

5.16 €

1 4 Days 2028.52132.9512.5305017.5

5.15 €

1 4 Days 2030.52132.9512.5306025.5

5.50 €

1 4 Days 2030.52132.9512.5307035.5

Tech Support