Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0768.010
Part Number
|
---|
K0768.010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread (M) | Material | Steel code | Surface finish body | D2 (mm) | D3 (mm) | D4 (mm) | E (mm) | H (mm) | K (mm) | M (mm) | F1 max. (kN) | F2 max. (kN) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.71 € | 1 | 4 Days | 10 | Steel | 1.1141 | galvanised | 25 | 45 | 25 | 10 | 45 | 10 | 12 | 2.3 | 1.7 | 173.4 |
Loading...
This page is Ring nuts DIN 582 (K0768), part number K0768.010.
You can find the detail information about specifications and dimensions on part number K0768.010.
Configure
Basic Attributes
Type
Thread (M)
Material
Steel code
Surface finish body
D2(mm)
D3(mm)
D4(mm)
E(mm)
H(mm)
K(mm)
M(mm)
F1 max.(kN)
F2 max.(kN)
Permissible load(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0768.008 |
K0768.012 |
K0768.016 |
K0768.020 |
K0768.024 |
K0768.08 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread (M) | Material | Steel code | Surface finish body | D2 (mm) | D3 (mm) | D4 (mm) | E (mm) | H (mm) | K (mm) | M (mm) | F1 max. (kN) | F2 max. (kN) | Permissible load (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.16 € | 1 | 4 Days | 8 | Steel | 1.1141 | galvanised | 20 | 36 | 20 | 8.5 | 36 | 8 | 10 | 1.4 | 0.95 | 96.9 | ||
2.00 € | 1 | 4 Days | 12 | Steel | 1.1141 | galvanised | 30 | 54 | 30 | 11 | 53 | 12 | 14 | 3.4 | 2.4 | 244.8 | ||
3.23 € | 1 | 4 Days | 16 | Steel | 1.1141 | galvanised | 35 | 63 | 35 | 13 | 62 | 14 | 16 | 7 | 5 | 510 | ||
4.55 € | 1 | 4 Days | 20 | Steel | 1.1141 | galvanised | 40 | 72 | 40 | 16 | 71 | 16 | 19 | 12 | 8.3 | 846.6 | ||
8.60 € | 1 | 4 Days | 24 | Steel | 1.1141 | galvanised | 50 | 90 | 50 | 20 | 90 | 20 | 24 | 18 | 12.7 | 1295.4 | ||
1.16 € | 1 | 4 Days | 8 | Steel | 1.1141 | bright | 20 | 36 | 20 | 8.5 | 36 | 8 | 10 | 1.4 | 0.95 | 96.9 |