Ring nuts similar to DIN 582 (K1334) (K1334.10)

Ring nuts similar to DIN 582 (K1334) K1334.10

Product Details:

Manufacturer part number: K1334.10

Brand: KIPP

Price: 7.39

Delivery time: 4 Days


Technical Data:

Thread (M): 10

D2: 25 mm

D3: 45 mm

D4: 25 mm

E: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1334.10

Part Number
K1334.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
H
(mm)

7.39 €

1 4 Days 10254525845

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4401 Surface finish body bright

This page is Ring nuts similar to DIN 582 (K1334), part number K1334.10.
You can find the detail information about specifications and dimensions on part number K1334.10.

Variation of this product

Part Number
K1334.08
K1334.12
K1334.16
K1334.20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
H
(mm)

5.23 €

1 4 Days 8203620636

11.13 €

1 4 Days 123054301053

17.16 €

1 4 Days 163563351262

25.19 €

1 4 Days 204072401471

Tech Support