Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (for housing length H=18) (mm) | A (for housing length H=30) (mm) | A (for housing length H=40) (mm) | A (for housing length H=50) (mm) | L=Tongue length (mm) | PL Edelstahl | RoHS | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.69 € | 1 | 4 Days | 16 | 28 | 38 | 48 | 35 | false | true | 0.0203 | ||
0.69 € | 1 | 4 Days | 18 | 30 | 40 | 50 | 35 | false | true | 0.0206 | ||
0.69 € | 1 | 4 Days | 20 | 32 | 42 | 52 | 35 | false | true | 0.0204 | ||
0.69 € | 1 | 4 Days | 22 | 34 | 44 | 54 | 35 | false | true | 0.0205 | ||
0.69 € | 1 | 4 Days | 24 | 36 | 46 | 56 | 35 | false | true | 0.0221 | ||
0.69 € | 1 | 4 Days | 4 | 16 | 26 | 36 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 6 | 18 | 28 | 38 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 8 | 20 | 30 | 40 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 10 | 22 | 32 | 42 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 12 | 24 | 34 | 44 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 14 | 26 | 36 | 46 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 16 | 28 | 38 | 48 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 18 | 30 | 40 | 50 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 20 | 32 | 42 | 52 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 22 | 34 | 44 | 54 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 24 | 36 | 46 | 56 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 26 | 38 | 48 | 58 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 28 | 40 | 50 | 60 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 30 | 42 | 52 | 62 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 32 | 44 | 54 | 64 | 45 | - | - | - | ||
0.69 € | 1 | 4 Days | 34 | 46 | 56 | 66 | 45 | - | - | - | ||
0.78 € | 1 | 4 Days | 36 | 48 | 58 | 68 | 45 | - | - | - | ||
0.78 € | 1 | 4 Days | 38 | 50 | 60 | 70 | 45 | - | - | - | ||
0.78 € | 1 | 4 Days | 40 | 52 | 62 | 72 | 45 | - | - | - | ||
0.78 € | 1 | 4 Days | 42 | 54 | 64 | 74 | 45 | - | - | - |
Loading...
Main material | Steel | Surface finish body | galvanized | Item | Tongue |
---|
Configure
Basic Attributes
A (for housing length H=18)(mm)
A (for housing length H=30)(mm)
A (for housing length H=40)(mm)
A (for housing length H=50)(mm)
L=Tongue length(mm)
PL Edelstahl
RoHS
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes