Tubular bubble levels with frame to screw on, Form A, one sight glass (K1158) (Part Numbers - CAD Download)

Tubular bubble levels with frame to screw on, Form A, one sight glass (K1158)
· Application sectors: machine, fixture and vehicle construction, measuring technology

· Temperature range: -35°C to +55°C

· Green filling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1158.1571350

Part Number
K1158.1571350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.25 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Brass Surface finish body nickel-plated and high-gloss polished Component material Glass
Form A B=Width(mm) 12.3 D4(mm) 4.5
H=Height(mm) 13 H1(mm) 1 L=Length(mm) 57
L1(mm) 37 L2(mm) 45 Sensitivity 50'

This page is Tubular bubble levels with frame to screw on, Form A, one sight glass (K1158), part number K1158.1571350.
You can find the detail information about specifications and dimensions on part number K1158.1571350.

Tech Support