Quarter-turn locks lockable stainless steel (K1107) (Part Numbers - CAD Download)

Quarter-turn locks lockable stainless steel (K1107)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Every tongue can be combined with every housing

· The key can be removed in both positions (open and closed)

· Stainless steel 1.4401

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1107.186

Part Number
K1107.186
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.86 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Stainless steel Actuation key single-key system H=Height(mm) 18
S=Max. wall thickness(mm) 8 SW=key width(mm) 27

This page is Quarter-turn locks lockable stainless steel (K1107), part number K1107.186.
You can find the detail information about specifications and dimensions on part number K1107.186.

Tech Support