Quarter-turn locks lockable stainless steel (K1355) (Part Numbers - CAD Download)

Quarter-turn locks lockable stainless steel (K1355)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Every tongue can be combined with every housing

· Stainless steel 1.4401 and 1.4301

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1355.18

Part Number
K1355.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.63 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4401 Component material Stainless steel
Actuation key single-key system D=diameter(mm) 30 H=Height(mm) 18
S=Max. wall thickness(mm) 8

This page is Quarter-turn locks lockable stainless steel (K1355), part number K1355.18.
You can find the detail information about specifications and dimensions on part number K1355.18.

Tech Support