Hook clamps ground Form A (K0014) (Part Numbers - CAD Download)

Hook clamps ground Form A (K0014)
· Collar, ground toleranced dimension

· Flexible application

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

· Low space requirement

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0014.110030
K0014.110040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
R
(mm)
Tightening torque max.
(Nm)
F max.
(kN)

48.30 €

1 4 Days 3037.213

48.68 €

1 4 Days 4031.49.8

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Form A
B(mm) 12 D=Diameter(mm) 20 D1(mm) 25
H=Height(mm) 75 H1(mm) 54 H2(mm) 30
H3(mm) 9 H4(mm) 10 H5 max. clamping range(mm) 12
Socket head screw DIN 912 M10x65

Tech Support