Hook clamps ground Form B (K0014) (Part Numbers - CAD Download)

Hook clamps ground Form B (K0014)
· Collar, ground toleranced dimension

· Flexible application

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

· Low space requirement

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0014.208020
K0014.208025
K0014.208030
K0014.212040
K0014.212050
K0014.212060
K0014.216040
K0014.216050
K0014.216060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=Diameter
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5 max. clamping range
(mm)
R
(mm)
Socket head screw DIN 912 Tightening torque max.
(Nm)
F max.
(kN)

61.81 €

1 4 Days 101822583723271020M8x5037.213.6

62.43 €

1 4 Days 101822583723271025M8x5032.310.9

62.89 €

1 4 Days 101822583723271030M8x5029.49

62.41 €

1 4 Days 18253292663911121540M12x8058.817.5

66.45 €

1 4 Days 18253292683911121550M12x804914

67.87 €

1 4 Days 18253292683911121560M12x8045.111.6

84.59 €

1 4 Days 223236101753915151540M16x85166.637.9

95.58 €

1 4 Days 223236101753915151550M16x8514730.4

98.38 €

1 4 Days 223236101753915151560M16x85127.425.2

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Form B

Tech Support