Hook clamps with collar (K0013) (Part Numbers - CAD Download)

Hook clamps with collar (K0013)
· Flexible application

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

· Low space requirement

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0013.06
K0013.08
K0013.10
K0013.12
K0013.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C D=Thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1=Thread length
(mm)
L2
(mm)
P
(mm)
R
(mm)
R1
(mm)
T
(mm)
Retaining force
(kN)

74.13 €

1 4 Days M6M62065660531011988920174.82

74.13 €

1 4 Days M6M82065660531011988920178.77

90.46 €

1 4 Days M8M10258727967121513101012251913.9

112.91 €

1 4 Days M10M123210889682161718121214322720.2

120.09 €

1 4 Days M12M164012109118102202022121618403237.8

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised

Tech Support