Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0168.0616055 |
K0168.0820067 |
K0168.1025083 |
K0168.1232105 |
K0168.1636117 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length H (mm) | D1=Outside diameter (mm) | D4 (mm) | D6 (mm) | L=thread length (mm) | L3 (mm) | L4 (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.62 € | 1 | 4 Days | M6 | 54.5 | 16 | 10 | 14 | 11 | 5.5 | 5 | 3 | ||
9.20 € | 1 | 4 Days | M8 | 67 | 20 | 13 | 18 | 13 | 6 | 6 | 4 | ||
11.07 € | 1 | 4 Days | M10 | 83 | 25 | 16 | 21 | 13 | 8 | 6.5 | 5 | ||
17.24 € | 1 | 4 Days | M12 | 105.5 | 32 | 20 | 26 | 16 | 10.5 | 8 | 6 | ||
21.55 € | 1 | 4 Days | M16 | 117 | 36 | 22 | 29 | 26 | 11 | 9 | 8 |
Loading...
Main material | Steel | Component material | Steel | Form | E |
---|
Configure
Basic Attributes
Thread Nominal M
Handle Length H(mm)
D1=Outside diameter(mm)
D4(mm)
D6(mm)
L=thread length(mm)
L3(mm)
L4(mm)
SW(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes