Taper grips with male thread Form F (K1202) (Part Numbers - CAD Download)

Taper grips with male thread Form F (K1202)
· Grips for handwheels and cranks

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· Form F: external thread

· Different thread sizes

· high-gloss polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1202.30618
K1202.30823
K1202.31028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Size D1=Outside diameter
(mm)
D4
(mm)
L2
(mm)

2.30 €

1 4 Days M6401181516

2.91 €

1 4 Days M8652231924

4.11 €

1 4 Days M10903282232

Loading...

  1. 1

Basic information

Main material Duroplast Main colour high-polish finish black Component material Steel
Component colour blue-passivated Form F L=thread length(mm) 15

Tech Support