Magnets shallow pot NdFeB Form A (K0553) (Part Numbers - CAD Download)

Magnets shallow pot NdFeB Form A (K0553)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 80 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0553.01
K0553.02
K0553.03
K0553.04
K0553.05
K0553.06
K0553.07
K0553.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
H=Height
(mm)

1.99 €

1 4 Days 56 ±0.154.5

2.07 €

1 4 Days 138 ±0.154.5

2.43 €

1 4 Days 2510 ±0.154.5

2.48 €

1 4 Days 6013 ±0.154.5

2.99 €

1 4 Days 9516 ±0.154.5

4.46 €

1 4 Days 14020 ±0.156

6.69 €

1 4 Days 20025 ±0.157

10.49 €

1 4 Days 35032 ±0.207

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Steel Surface finish component galvanised
Form A Temperature max.(°C) 80

Tech Support