Magnets shallow pot with countersink NdFeB (K1393) (Part Numbers - CAD Download)

Magnets shallow pot with countersink NdFeB (K1393)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 80 °C

· High magnetic force

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1393.13
K1393.16
K1393.20
K1393.25
K1393.32
K1393.40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

3.42 €

1 4 Days 133.56.64.5

3.92 €

1 4 Days 163.56.64.5

5.30 €

1 4 Days 204.596

6.99 €

1 4 Days 254.597

10.89 €

1 4 Days 325.5117

15.73 €

1 4 Days 405.510.68

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Steel Surface finish component galvanised
Form D Temperature max.(°C) 80

Tech Support