Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0298.308
Part Number
|
---|
K0298.308 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1 (mm) | E (mm) | G=Thread | H=Height (mm) | L2 (mm) | SW=key width (mm) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11.37 € | 1 | 4 Days | 8 | 13 | 14.4 | M6 | 8 | 16 | 13 | 8.5 |
Loading...
Main material | Steel | Surface finish body | case-hardened and black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | C |
This page is Positioning feet with external thread and serrated face, Form C (K0298), part number K0298.308.
You can find the detail information about specifications and dimensions on part number K0298.308.
Configure
Basic Attributes
Type
B=Thread length(mm)
D1(mm)
E(mm)
G=Thread
H=Height(mm)
L2(mm)
SW=key width(mm)
Tightening torque max.(Nm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0298.3081 |
K0298.310 |
K0298.3101 |
K0298.3102 |
K0298.3103 |
K0298.315 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D1 (mm) | E (mm) | G=Thread | H=Height (mm) | L2 (mm) | SW=key width (mm) | Tightening torque max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
12.70 € | 1 | 4 Days | 10 | 17 | 19.4 | M8 | 8 | 18 | 17 | 18 | ||
14.63 € | 1 | 4 Days | 14 | 22 | 25.2 | M12 | 10 | 24 | 22 | 60 | ||
13.74 € | 1 | 4 Days | 10 | 17 | 19.4 | M8 | 10 | 20 | 17 | 18 | ||
12.04 € | 1 | 4 Days | 10 | 13 | 14.4 | M6 | 10 | 20 | 13 | 8.5 | ||
14.42 € | 1 | 4 Days | 12 | 19 | 21.1 | M10 | 10 | 22 | 19 | 32 | ||
14.63 € | 1 | 4 Days | 14 | 22 | 25.2 | M12 | 15 | 29 | 22 | 60 |