Positioning feet with external thread and serrated face, Form C (K0298) (Part Numbers - CAD Download)

Positioning feet with external thread and serrated face, Form C (K0298)
· Serve as supports, stops and thrust pads

· Application sectors: machine, plant and instrument construction

· High stability

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0298.308
K0298.3081
K0298.310
K0298.3101
K0298.3102
K0298.3103
K0298.315
K0298.3151
K0298.3152
K0298.3201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1
(mm)
E
(mm)
G=Thread H=Height
(mm)
L2
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

11.37 €

1 4 Days 81314.4M6816138.5

12.70 €

1 4 Days 101719.4M88181718

14.63 €

1 4 Days 142225.2M1210242260

13.74 €

1 4 Days 101719.4M810201718

12.04 €

1 4 Days 101314.4M61020138.5

14.42 €

1 4 Days 121921.1M1010221932

14.63 €

1 4 Days 142225.2M1215292260

34.90 €

1 4 Days 193033M16153430140

14.42 €

1 4 Days 121921.1M1015271932

35.96 €

1 4 Days 193033M16203930140

Loading...

  1. 1

Basic information

Main material Steel Surface finish body case-hardened and black oxidised Material (mount surface / support surface) Steel
Form C

Tech Support